Variable robot workstation for fast application changeover

Variable robot workstation for fast application changeover

EX-01581

The work surface of this robot workstation has numerous continuous grooves that are open at the sides. This allows fixtures and tools to be easily slid on at the front and fixed to fit.

On the side, there is a cable aperture with Brush Strips for routing power or data cables from the control unit in the cabin to the cobot or other tools. Everything is easily accessible through two lockable doors.

The workstation can be easily moved by four Jacking Castors and fixed and levelled by integrated feet. Alternatively, Adjustable Feet including Base Plate can be used.

Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.

Soubory na stáhnutí

EX-01581.step
10 MB
EX-01581_3D-PDF.pdf
2 MB

Můžeme Vám osobně poradit?

Žádost o projekt

Pomůžeme Vám při plánování Vašich projektů.
Individuálně a vysoce efektivně.

Konfigurace

Individuální, jednoduché, časově
neomezené on-line plánování.

Online shop

Vždy pohodlné a snadné objednání!
Zadejte svou objednávku!

cs
Sprache
Land
Česká republika
Vertriebspartner finden